Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.
Validation Reports
Additional Resources

Single-Use Technologies

Aseptic Connections
Aseptic Disconnections
Steam-Thru® Connections

Single-Use Applications

Transfer Lines
Sterility Assurance
Filter Integrity Testing
AseptiQuik S

AseptiQuik
S

Small format 1/8" and 1/4" genderless connectors provide quick and easy sterile connections for low-flow applications. Learn More

AseptiQuik G

AseptiQuik
G

Genderless connectors enable quick and easy sterile connections, even in non-sterile environments. Learn More

AseptiQuik C

AseptiQuik
C

Provide quick and easy sterile connections, even in non-sterile environments. Learn More

AseptiQuik X

AseptiQuik
X

Large format 1" connectors provide quick and easy sterile connections for high flow applications. Learn More

AseptiQuik STC

AseptiQuik
STC

Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector. Learn More

AseptiQuik DC

AseptiQuik
DC

Make quick and easy sterile connections and disconnections, even in non-sterile environments. Learn More

HFC39

HFC39

Aseptic disconnect functionality with automatic shutoff valves. Learn More

MPC

MPC

Add ease of use and security to your most critical fluid handling applications. Learn More

Back-to-Back Adapters

Back-to-Back
Adapters

Gives the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing. Learn More

MPX

MPX

Full line of connectors and configurations, including pressure sealing caps and plugs. Learn More

MPU

MPU

A 3/4" hose barb provides smooth, rapid media transfer. Learn More

Sanitary

Sanitary

Attach directly to popular 3/4" mini and 1" maxi size sanitary connections. Learn More

SaniQuik

SaniQuik

Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps. Learn More

Steam-Thru Connections

Steam-Thru
Connections

Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies. Learn More

Back to Top