Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

Cold/Compression Therapy

Linking technology and healing. When the usability and effectiveness of cold and compression therapy devices can make the difference between a few days or a few weeks of healing, every connection needs to be free of air or liquid leaks. Improving patient safety and preventing misconnections, CPC connectors are chosen by medical device OEMs around the world because of our track record of proven performance—from the operating room to the home healthcare setting.
APC

APC

APC Series couplings deliver ease-of-use and excellent flow in a compact size. Learn More

DPC

DPC

Provides dual port connections with one-hand, simultaneous connections and disconnections. Learn More

DTLD

DTLD

DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm) Learn More

NS4

NS4

Feature non-spill valves in a compact size, at a great price. Learn More

PLC

PLC

1/4" flow coupling offers the widest selection of sizes and configurations. Learn More

PLC12

PLC12

Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable. Learn More

PMC

PMC

1/8" flow and used in a wide variety of general purpose applications. Learn More

PMC12

PMC12

Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable. Learn More

Sixtube

Sixtube

Provides one easy-to-use quick disconnect for up to six separate fluid lines. Learn More

SMC

SMC

SMC couplings offer great value in a small plastic connector. Learn More

SnapQuik

SnapQuik

A breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile. Learn More

Tentube

Tentube

Provides one easy-to-use quick disconnect for up to ten separate fluid lines. Learn More

Back to Top