Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

Janitorial/Sanitation

It comes with the territory: Jan-san applications often require a wide variety of chemicals containing harsh irritants, and that means stringent governmental regulations and a potential for costly, hazardous spills. When it comes to transporting and using these chemicals, CPC closed system dispensing solutions can help your customers reduce messes and slip-and-fall accidents, fumes and wasted chemical, making them a safer, more economical choice.

DrumQuik
PRO

Unique closed-system design for smarter chemical management. Learn More

DrumQuik
PUR

Unique high purity closed-system design for smarter chemical management. Learn More

NS212

An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. Learn More

NS4

Feature non-spill valves in a compact size, at a great price. Learn More

NS6

Non-spill couplings that are lightweight, chemically resistant and easy to use. Learn More

NSH

Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance. Learn More

HFC12

Flow comparable to many 1/2" flow couplings in a 3/8" body size. Learn More

DrumQuik PRO
Accessories

A variety of accessories to accompany DrumQuik PRO for closed-system dispensing. Learn More

Sample
Kits

DrumQuik Sample Kits. Learn More