Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

Electronics

Connections that keep it cool. Whether they design supercomputers, data centers or just everyday PCs, electronics engineers rely on drip-free solutions from CPC to keep systems consistently cool. Our ultra-reliable connections and disconnections include the new LQ Series dripless quick disconnect couplings, which feature patent-pending liquid cooling valve technology. They eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

Additional Resources

Request a Sample

LC

LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure. Learn More

LQ2

Designed specifically for liquid cooling applications, the LQ2 offers a high-flow capacity to optimize liquid cooling system performance Learn More

LQ4

Designed specifically for liquid cooling applications and providing ultra-reliable dripless connections and disconnections. Learn More

RPLQ4

Rack and panel liquid cooling coupling guarantees a secure, reliable connection and dripless disconnect. Learn More

LQ6

Designed for liquid cooling applications, coupling guarantees a secure, reliable connection and dripless disconnect. Learn More

NS212

An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. Learn More

NS4

Feature non-spill valves in a compact size, at a great price. Learn More

NS6

Non-spill couplings that are lightweight, chemically resistant and easy to use. Learn More

NSH

Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance. Learn More