Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

Industrial

Building stronger connections. When it’s critical to keep your systems operating smoothly, it shouldn’t matter how tough or delicate the conditions are; you need fluid handling solutions that just work. That’s why industrial engineers around the world partner with CPC to improve the safety and serviceability of their systems with our quick disconnect couplings. From standard couplings to fully customized solutions, our industrial products are available with a variety of materials, configurations and ease of use features like the CPC “click” and visible thumb latch. In addition, many come packed with cutting-edge technologies like optional valves with a flush face for minimal wetting and RFID functionality that gives you unprecedented data-capture capabilities.

APC

APC Series couplings deliver ease-of-use and excellent flow in a compact size. Learn More

BQ45GL

Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles. Learn More

BreakAway

Safe and easy fluid transfer with protection from costly product loss and equipment damage. Learn More

DPC

Provides dual port connections with one-hand, simultaneous connections and disconnections. Learn More

DTLD

DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm) Learn More

EFC12

Features a high efficiency valve design that provides a greater flow capability than any other coupling its size. Learn More

FFC35

1/2" flow coupling with increased flow and minimized turbulence. Learn More

FitQuik Connectors &
Fittings

Precision molded fittings and connectors for leak-free connections. Learn More

HFC12

Flow comparable to many 1/2" flow couplings in a 3/8" body size. Learn More

HFC35 &
HFC57

Polysulfone couplings for demanding applications and chemical resistance. Learn More

Hybrid
Connector

Allows designers to confidently specify a single connector for both fluids and electronics. Learn More

Hybrid (Mini)
Connector

Provides a compact, single connection point for both air couplings and electrical lines. Learn More

IdentiQuik
Couplings

RFID technology helps to control, protect and streamline your valuable fluid. Learn More

LC

LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure. Learn More

LQ2

Designed specifically for liquid cooling applications, the LQ2 offers a high-flow capacity to optimize liquid cooling system performance Learn More

LQ4

Designed specifically for liquid cooling applications and providing ultra-reliable dripless connections and disconnections. Learn More

LQ6

Designed for liquid cooling applications, coupling guarantees a secure, reliable connection and dripless disconnect. Learn More

MC

Chrome-plated brass couplings built tough and made to last in the most demanding applications. Learn More

Multi-Mount

One easy-to-use coupling for connecting from three to five lines at once. Learn More

Multi-Tube

Couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines. Learn More

NS1

The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects. Learn More

NS212

An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. Learn More

NS4

Feature non-spill valves in a compact size, at a great price. Learn More

NS6

Non-spill couplings that are lightweight, chemically resistant and easy to use. Learn More

NSH

Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance. Learn More

PLC

1/4" flow coupling offers the widest selection of sizes and configurations. Learn More

PLC12

Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable. Learn More

PMC

1/8" flow and used in a wide variety of general purpose applications. Learn More

PMC12

Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable. Learn More

Puncture
Seal

Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging. Learn More

SMC

SMC couplings offer great value in a small plastic connector. Learn More