Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

Printing

The connection between printing and precision. When companies are relying on pixel-perfect materials, manufacturers turn to CPC for connectors that turn ordinary printing into a science. From verifying date codes and color codes, to inventory control and management, our intelligent ink handling solutions help take what’s on the screen and recreate it with incredible precision. They’re engineered from a variety of chemically resistant materials and feature advanced technologies like non-spill flush face shutoff valves and RFID functionality.

NS1

The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects. Learn More

NS212

An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. Learn More

NS4

Feature non-spill valves in a compact size, at a great price. Learn More

NS6

Non-spill couplings that are lightweight, chemically resistant and easy to use. Learn More

NSH

Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance. Learn More

DTLD

DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm) Learn More

PLC12

Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable. Learn More

PMC12

Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable. Learn More

iNS4

RFID-enabled non-spill coupling enables drip-free disconnections. Learn More

SMC

SMC couplings offer great value in a small plastic connector. Learn More

UDC

Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Learn More