Tentube

The Tentube™ coupling provides one easy-to-use quick disconnect for up to ten separate fluid lines. The Tentube is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch. Tubing orientation is ensured by keying the coupling body and insert. Different fluids and tubing sizes can be accommodated by using acetal or polypropylene inserts in three popular sizes.

Products

Bodies

Quick View Tentube Coupling Body Without Fitting Inserts

TFB10

Tentube Coupling Body Without Fitting Inserts
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFB1001

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFB100112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFB1002

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFB100212

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

TFB10M3

Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
Quick View Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFBD1001

Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFBD1002

Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

TFBD10M3

Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
Quick View 1/16 Hose Barb Non-Valved Fitting Body

TFF01

1/16 Hose Barb Non-Valved Fitting Body
Quick View 1/16 Hose Barb Non-Valved Fitting Body

TFF0112

1/16 Hose Barb Non-Valved Fitting Body
Quick View 1/16 Hose Barb Non-Valved Fitting Body

TFF01MWHT

1/16 Hose Barb Non-Valved Fitting Body
Quick View 1/8 Hose Barb Non-Valved Fitting Body

TFF02

1/8 Hose Barb Non-Valved Fitting Body
Quick View 1/8 Hose Barb Non-Valved Fitting Body

TFF0212

1/8 Hose Barb Non-Valved Fitting Body
Quick View 1/8 Hose Barb Non-Valved Fitting Body

TFF02MWHT

1/8 Hose Barb Non-Valved Fitting Body
Quick View 1/16 Hose Barb Valved Fitting Body

TFFD01

1/16 Hose Barb Valved Fitting Body
Quick View 1/16 Hose Barb Valved Fitting Body

TFFD01MWHT

1/16 Hose Barb Valved Fitting Body
Quick View 1/8 Hose Barb Valved Fitting Body

TFFD02

1/8 Hose Barb Valved Fitting Body
Quick View 1/8 Hose Barb Valved Fitting Body

TFFD02MWHT

1/8 Hose Barb Valved Fitting Body
Quick View 3mm Hose Barb Valved Fitting Body

TFFDM3

3mm Hose Barb Valved Fitting Body
Quick View 3mm Hose Barb Valved Fitting Body

TFFDM3MWHT

3mm Hose Barb Valved Fitting Body
Quick View 3mm Hose Barb Non-Valved Fitting Body

TFFM3

3mm Hose Barb Non-Valved Fitting Body
Quick View M3 Hose Barb Non-Valved Fitting Body

TFFM3MWHT

M3 Hose Barb Non-Valved Fitting Body

Fittings, Valves and Accessories

Quick View Tentube Panel Mount Adapter and Nut

TPM10

Tentube Panel Mount Adapter and Nut
Quick View Tentube Tube Shroud

TS10

Tentube Tube Shroud

Inserts

Quick View Tentube Coupling Insert Without Fitting Inserts

TMB10

Tentube Coupling Insert Without Fitting Inserts
Quick View Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

TMB1001

Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts
Quick View Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

TMB100112

Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts
Quick View Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

TMB1002

Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts
Quick View Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

TMB100212

Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts
Quick View Non-Valved Coupling Insert with 3mm Hose Barb Male Fitting Inserts

TMB10M3

Non-Valved Coupling Insert with 3mm Hose Barb Male Fitting Inserts
Quick View 1/16 Hose Barb Non-Valved Fitting Insert

TMF01

1/16 Hose Barb Non-Valved Fitting Insert
Quick View 1/16 Hose Barb Non-Valved Fitting Insert

TMF0112

1/16 Hose Barb Non-Valved Fitting Insert
Quick View 1/16 Hose Barb Non-Valved Fitting Insert

TMF01MWHT

1/16 Hose Barb Non-Valved Fitting Insert
Quick View 1/8 Hose Barb Non-Valved Fitting Insert

TMF02

1/8 Hose Barb Non-Valved Fitting Insert
Quick View 1/8 Hose Barb Non-Valved Fitting Insert

TMF0212

1/8 Hose Barb Non-Valved Fitting Insert
Quick View 1/8 Hose Barb Non-Valved Fitting Insert

TMF02MWHT

1/8 Hose Barb Non-Valved Fitting Insert
Quick View 3mm Hose Barb Non-Valved Fitting Insert

TMFM3

3mm Hose Barb Non-Valved Fitting Insert
Quick View M3 Hose Barb Non-Valved Fitting Insert

TMFM3MWHT

M3 Hose Barb Non-Valved Fitting Insert

Other

Quick View 1/16 Hose Barb Non-Valved Tentube Assembly

TT1001

1/16 Hose Barb Non-Valved Tentube Assembly

1 2  Page