Multi-Tube

Multi-tube couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.



Tentube™ is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch.



Sixtube™ couplings disconnect up to six separate fluid or air lines. The Sixtube is available with valves on the insert side and features the CPC thumb latch. The snap-in panel mount design keeps a low profile on the front of an equipment panel.



The 3/32" flow Twin Tube™ coupling disconnects two separate fluid lines. The non-valved Twin Tube maintains two individual flow paths in one coupling and features the CPC thumb latch.The panel mount design keeps a low profile on the front of an equipment panel.

Features & Benefits
Specifications
Cv Value

Products

Quick View 1/16 Hose Barb Non-Valved Coupling Body

PTC16010

1/16 Hose Barb Non-Valved Coupling Body
Quick View 1/8 Hose Barb Non-Valved Coupling Body

PTC16020

1/8 Hose Barb Non-Valved Coupling Body
Quick View 1/8 Hose Barb Non-Valved Coupling Body

PTC1602096

1/8 Hose Barb Non-Valved Coupling Body
Quick View SixTube Coupling Body Without Fittings

SX17

SixTube Coupling Body Without Fittings
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

SXF1701

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

SXF170112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

SXF1702

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

SXF170212

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

SXF17M3

Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
Quick View Valved Coupling Body with 1/16 Hose Barb Female Fitting Inserts

SXFD1701

Valved Coupling Body with 1/16 Hose Barb Female Fitting Inserts
Quick View Valved Coupling Body with 1/8 Hose Barb Female Fitting Inserts

SXFD1702

Valved Coupling Body with 1/8 Hose Barb Female Fitting Inserts
Quick View Valved Coupling Body with 3mm Hose Barb Female Fitting Inserts

SXFD17M3

Valved Coupling Body with 3mm Hose Barb Female Fitting Inserts
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts

SXM1701

Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts

SXM170112

Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts

SXM1702

Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts

SXM170212

Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts
Quick View Non-Valved Coupling Body with 3mm Hose Barb Male Fitting Inserts

SXM17M3

Non-Valved Coupling Body with 3mm Hose Barb Male Fitting Inserts
Quick View Tentube Coupling Body Without Fitting Inserts

TFB10

Tentube Coupling Body Without Fitting Inserts
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFB1001

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFB100112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFB1002

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFB100212

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

TFB10M3

Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
Quick View Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFBD1001

Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Quick View Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFBD1002

Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
Quick View Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

TFBD10M3

Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
Quick View 1/16 Hose Barb Non-Valved Fitting Body

TFF01

1/16 Hose Barb Non-Valved Fitting Body
Quick View 1/16 Hose Barb Non-Valved Fitting Body

TFF0112

1/16 Hose Barb Non-Valved Fitting Body
Quick View 1/16 Hose Barb Non-Valved Fitting Body

TFF01MWHT

1/16 Hose Barb Non-Valved Fitting Body
Quick View 1/8 Hose Barb Non-Valved Fitting Body

TFF02

1/8 Hose Barb Non-Valved Fitting Body
Quick View 1/8 Hose Barb Non-Valved Fitting Body

TFF0212

1/8 Hose Barb Non-Valved Fitting Body
Quick View 1/8 Hose Barb Non-Valved Fitting Body

TFF02MWHT

1/8 Hose Barb Non-Valved Fitting Body
Quick View 1/16 Hose Barb Valved Fitting Body

TFFD01

1/16 Hose Barb Valved Fitting Body
Quick View 1/16 Hose Barb Valved Fitting Body

TFFD01MWHT

1/16 Hose Barb Valved Fitting Body
Quick View 1/8 Hose Barb Valved Fitting Body

TFFD02

1/8 Hose Barb Valved Fitting Body
Quick View 1/8 Hose Barb Valved Fitting Body

TFFD02MWHT

1/8 Hose Barb Valved Fitting Body
Quick View 3mm Hose Barb Valved Fitting Body

TFFDM3

3mm Hose Barb Valved Fitting Body
Quick View 3mm Hose Barb Valved Fitting Body

TFFDM3MWHT

3mm Hose Barb Valved Fitting Body
Quick View 3mm Hose Barb Non-Valved Fitting Body

TFFM3

3mm Hose Barb Non-Valved Fitting Body
Quick View M3 Hose Barb Non-Valved Fitting Body

TFFM3MWHT

M3 Hose Barb Non-Valved Fitting Body

1 2 3  Page
Back to Top