Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

Medical-Grade

Eliminate accidental misconnections. Meet the most stringent requirements of biocompatibility. Create cleaner, faster, safer and smarter device connections. Do it all with CPC medical-grade quick disconnect couplings, suitable for use in a wide variety of medical applications.

Need a sterile connection or cleanroom manufacturing? We offer a full line of aseptic connections and our ISO Class 7 certified cleanroom ensures the quality and cleanliness of each cleanroom product including shipping in double heat-sealed bags.

DrumQuik PUR
Accessories

Accessories for DrumQuik PUR closed-dispensing systems. Learn More

SRC

The SRC connector eliminates the potential for misconnection with luer fittings. Learn More

SMC
Polycarbonate

SMC polycarbonate couplings offer great value in a small plastic connector. Learn More

MPC

Add ease of use and security to your most critical fluid handling applications. Learn More

MPX

Full line of connectors and configurations, including pressure sealing caps and plugs. Learn More

MPU

A 3/4" hose barb provides smooth, rapid media transfer. Learn More

Sanitary

Attach directly to popular 3/4" mini and 1" maxi size sanitary connections. Learn More

HFC39

Aseptic disconnect functionality with automatic shutoff valves. Learn More