Product Specifier
select
select
select
select
select
select
select
select
select
Image Map

NSF/Food

Prevent spillage, allow multiple disconnections and expedite servicing with CPC’s food-grade quick disconnect couplings. Our food-grade couplings are superior to general fittings for fluid control, because they incorporate built-in shutoff valves, enabling tubing to be disconnected without having to turn off the water supply. Many of our couplings are also NSF-listed, ensuring you get safe, strong connections with both plastic and copper tubing.

NSF Connections for Food & Beverage Brochure (PDF)
APC NSF

APC
NSF

NSF-listed APC Series couplings deliver ease-of-use and excellent flow in a compact size. Learn More

HFC12 NSF

HFC12
NSF

NSF-listed couplings with 1/2" flow sutiable for use in water and beverage lines or food and condiment dispensing. Learn More

HFC35 NSF

HFC35
NSF

Polysulfone couplings for demanding applications and chemical resistance. Learn More

MC NSF

MC
NSF

Chrome-plated brass couplings built tough and made to last in the most demanding NSF applications. Learn More

LC NSF

LC
NSF

LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure. Learn More

PMC NSF

PMC
NSF

1/8" flow and used in a wide variety of NSF applications. Learn More

PLC NSF

PLC
NSF

1/4" flow coupling offers the widest selection of sizes and configurations. Learn More

Puncture Seal

Puncture
Seal

Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging. Learn More

UDC

UDC

Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Learn More

Back to Top