Find a Distributor
Log in

Online Tools

AseptiQuik C

AseptiQuik® C Connectors provide quick and easy sterile connections, even in non-sterile environments. AseptiQuik's  “CLICK-PULL-TWIST” design enables users to transfer media easily with less risk of operator error. The connector's robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can make sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

AseptiQuik Introduction AseptiQuik C Assembly AseptiQuik C Best Practices

Validation Reports

Extractables Reports

Features & Benefits

Specifications

Cv Value

Products

Bodies

AQC17006

3/8 Hose Barb AseptiQuik Body

AQC17006HT

3/8 Hose Barb AseptiQuik Body - High Temperature

AQC17008

1/2 Hose Barb AseptiQuik Body

AQC17008HT

1/2 Hose Barb AseptiQuik Body - High Temperature

AQC33012

3/4 Sanitary AseptiQuik Body

AQC33012HT

3/4 Sanitary AseptiQuik Body - High Temperature

Inserts

AQC22006

3/8 Hose Barb AseptiQuik Insert

AQC22006HT

3/8 Hose Barb AseptiQuik Insert - High Temperature

AQC22008

1/2 Hose Barb AseptiQuik Insert

AQC22008HT

1/2 Hose Barb AseptiQuik Insert - High Temperature

AQC44012

3/4 Sanitary AseptiQuik Insert

AQC44012HT

3/4 Sanitary AseptiQuik Insert - High Temperature

Privacy Warranty Statement Trademarks & Patents Supplier Documents
Back to Top