Data Code

AQS SERIES

Genderless AseptiQuik® S Small Format 1/8”, 1/4” and 3/8” Connectors provide sterile connections for small-flow applications, even in non-sterile environments. The “FLIP-CLICK-PULL” design lets users quickly transfer small volumes of media with less risk of operator error.
Specifications

Pressure:

Up to 60 psi, 4.1 bar
39°F to 104°F (4°C to 40°C)

Sterilization

Gamma: Up to 50kGy irradiation

AutoClave High Temp (HT) Version: Up to 266°F (130°C) for 60 minutes

Temperature

39°F to 104°F (4°C to 40°C)

Termination Size:

1/8", 1/4" and 3/8" ID hose barb (3.2mm, 6.4mm and 9.5mm),
3/4" sanitary and MPC insert

Main Components:

Polycarbonate (white), USP Class VI, ADCF

Pull Tabs/Caps:

Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF

Seals:

Silicone (clear), platinum-cured, USP Class VI, ADCF

Membrane:

Polyethylene (standard version), USP Class VI
Hydrophobic polyethersulfone (HT version), USP Class VI
AseptiQuik G Flow
This graph is intended to give you a general idea of the performance capabilities of each product line.

STRAIGHT-THROUGH

straight-through

Cv 1.74 for 1/4” to 1/4” and .19 for 1/8” to 1/8”