DrumQuik® PUR

Dispensing System for Professional High-Purity Chemical Management
 DrumQuik PUR High Purity Chemical Dispensing
DrumQuik Free Application Evaluation

DrumQuik PUR Benefits & Applications

Colder’s new metal-free DrumQuik® PUR is an easy-to-use product for extracting high purity chemicals from rigid containers using common pumps. An integrated flare outlet fitting allows easy connections to chemically resistant tubing such as PFA or FEP. The closed-system design and rugged construction meet strict safety requirements of chemical handling applications as well as the demands of harsh operating environments. DrumQuik PUR minimizes chemical exposure, enhancing worker and environmental safety. DrumQuik PUR is manufactured in a cleanroom and double bagged to maintain purity until ready for use. Specify DrumQuik PUR for the following applications:

  • Acid, caustics and solvent delivery
  • Pharmaceutical sterilant handling
  • Flat panel screen production processes
  • Semiconductor production
  • Photovoltaic cell manufacturing
  • Laboratory chemical handling

The coupler is made from virgin PVDF and can withstand thousands of connections. The drum insert and dip-tube assembly is made from virgin polyethylene and is suited to cost-sensitive one-way and single-use container applications, and can be disposed of or recycled along with the container.

High Resolution Images

DrumQuik PUR High Purity Chemical Dispensing
DrumQuik PUR Coupler
To download the 
944KB (CMYK) DQPBarrelsGray_Hi-Res.tif
or
47KB (RGB) DQPBarrelsGraySmall_Low-Res.jpg
right click on links above and select
"Save Target As"
.
To download the
361KB (CMYK) DQPurGray_Hi-Res.tif
or
27KB (RGB) DQPurGraySmall_Low-Res.jpg
right click on links above and select
"Save Target As"
.