AseptiQuik G DC
The AseptiQuik® G DC Series Connector is the first all-in-one, genderless, single-use connection technology to offer both a sterile connection and a sterile disconnection. With the AseptiQuik G DC connector, manufacturers can make quick and easy sterile connections, even in non-sterile environments.
The intuitive Flip - Click - Pull design of the AseptiQuik G DC connector enables users to transfer media easily with less risk of operator error. After transfer is complete, a simple two-step disconnection maintains media sterility by preventing external organisms from entering into the media flow path.
The connector's robust design and automatic shutoff valves provide reliable performance without the need for clamps, fixtures or tube welders.
Operating Conditions (Fluid Transfer)
Pressure: |
Up to 60 psi, 4.1 bar Up to 75 psi, 5.1 bar for 48 hours |
Temperature: |
34°F to 104°F (1°C to 40°C) |
Typical Flow Rate: |
Cv Value Range: 0.8 to 1.90 for AseptiQuik G DC hose barb terminations |
Materials
Connector: |
Polycarbonate (white), USP Class VI, ADCF |
Thumblatch: |
Polycarbonate (blue), USP Class VI, ADCF |
Pull Tabs/Caps: |
Polycarbonate (blue), USP Class VI, ADCF |
Seals: |
Silicone (clear), platinum-cured, USP Class VI, ADCF |
Membrane: |
Polyethylene |
Springs: |
Alloy C-276 |
Sterilization
Gamma: |
Up to 50 kGy irradiation |
Other
Termination Size: |
1/4", 3/8", 1/2" hose barb (6.4mm, 9.5mm, 12.7mm) |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
Typical Flow Rate
CV Value Range: |
0.8 - 1.90 |
Cv values represent the approximate expected flow rate in gallons per
minute of water at room temperature for a 1 PSI pressure drop. The flow
is generally constrained by the smallest diameter, which in some cases
will be the termination diameter and not the Nominal Flow Path
Products
1/4" Hose Barb AseptiQuik G Disconnect
3/8" Hose Barb AseptiQuik G Disconnect
1/2" Hose Barb AseptiQuik G Disconnect