Find a Distributor
Log in

Online Tools

Steam-Thru Connections

Steam-Thru® Connections allow a quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies. The single-use design saves time and money by eliminating unnecessary cleaning procedures and reducing validation burden associated with reusable components.

Steam-Thru Assembly Steam-Thru II Assembly Steam-Thru Best Practices

Validation Reports
Features & Benefits
Specifications
Cv Value

Products

STC1700000

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC1700100

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC1700200

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC1700300

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC1700500

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)

STC1700600

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)

STC1700700

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector (Autoclavable)

STC1700800

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector (Autoclavable)

STC2020000

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC2020100

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC2020200

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC2020300

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC2020900

3/4 Sanitary X 3/4 X 3/4 SIP Connector

STC2021000

3/4 Sanitary X 3/4 X 1-1/2 SIP Connector

Back to Top