DTLD
The 1/4" flow DTLD Series dual flow couplings provide a unique thumb latch with independent or simultaneous connections of loose tube sets. Made from ABS thermoplastic, the DTLD Series valved couplings ensures when connecting one insert, the second insert is prevented from disconnecting. One-hand operation makes the DTLD Series the choice for simple, independent connections of dual port connections. The DTLD Series is compatible with all PLC, PLC12 and LC Series Inserts.
Operating Conditions (Fluid Transfer)
Pressure: | Vacuum to 20 psi, 1.38 bar |
Temperature: | 32°F to 120°F (0°C to 48°C) |
Materials
Main components | ABS |
Thumb Latch and Retainer: | Acetal |
Internal insert valve: | Polypropylene |
Springs: | 316 Stainless steel |
O-rings: | Buna-N |
Compliance | REACH und RoHS |
Internal body valve: | Acetal |
Other
Color: | White with blue latch |
Molded Black with gray latch |
Tubing sizes: | 1/4" to 3/8" ID, 6.4mm to 9.5mm ID |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
Products
Bodies
1/4" Dual Hose Barb, Valved, In-line Coupling Body
1/4" Dual Hose Barb, Valved, In-line Coupling Body
3/8" Dual Hose Barb, Valved, In-line Coupling Body
3/8" Dual Hose Barb, Valved, In-line Coupling Body
Inserts
1/4" Hose Barb, Valved, In-line Coupling Insert
1/4" Hose Barb, Valved, In-line Coupling Insert
3/8" Hose Barb, Valved, In-line Coupling Insert
3/8" Hose Barb, Valved, In-line Coupling Insert