Find a Distributor
Log in

Online Tools

UDC

The patented Universal Dispensing Coupler (UDC) provides a universal connection to a 38mm fitment neck. Make instant connections to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Automatic flush face valves minimize costly or dangerous spillage. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate.

UDC Series couplings are NSF-listed and are suitable for dispensing liquids, condiments or other food-based material. They are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

Features & Benefits
Specifications
Cv Value

Product

Bodies

95100

1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

95300

1/2 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

95400

1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF

95600

1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF

97600

1/2 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

97700

1/2 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF

97800

3/8 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF

97900

5/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

98100

5/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

98500

3/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

98600

3/4 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

98700

3/4 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

99000

3/8 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF

99100

5/8 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF

99200

3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF

99300

3/8 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF

99400

3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

Caps & Plugs

9461300

38mm Snap In Bag Closure with FDA Silicone O-Ring (UDC) - NSF

9462000

38mm Thread-On Molded Black Bag Closure with EPDM O-Ring (UDC) - NSF

9500000

38mm Snap In Bag Closure with FDA EPDM O-Ring (UDC) - NSF

95800

38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF

95801

38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF

96400

38mm Thread-On Dispensing Cap with FDA Buna Without Thread O-Ring (UDC) - NSF

96401

38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF

97400

38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF

97401

38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF

IUDCDTCN3800

IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene

IUDCDTCN3803

IdentiQuik 38mm Valved Threaded Cap with RFID, acetal

IUDCDTCS3800

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene

IUDCDTCS3803

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal

IUDCDTSN0000

IdentiQuik Snap-in 38mm Valved Cap with RFID

Other

96000

1/2 Hose Barb Non-Valved Clean In Place Adaptor (UDC) - NSF

IUDCDR1600400

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232

IUDCDR1600401

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB

IUDCDR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

IUDCDR1700401

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

IUDCDR1700601

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

IUDCDR1700800

1/2 Hose Barb Valved In-Line Coupling Reader with RFID, RS-232

IUDCDR1700801

1/2 Hose Barb Valved In-Line IdentiQuik Coupling Reader, USB

IUDCDR1701200

3/4" Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

Back to Top