Find a Distributor
Log in

Online Tools

Thermal Management

Liquid cooling connectors for HPC, data centers and electric vehicle charging systems

Thermal and mechanical engineers specify non-spill liquid cooling quick disconnect solutions from CPC to keep HPC, data centers and electric vehicle charging systems consistently cool and operating with high efficiency. The Everis line features the purpose-built LQ Series dripless latched quick disconnects and blind mate couplings. The Everis PLQ Series of quick-release couplings is our ultra-reliable line of thermoplastic connectors. All of these products feature patent-pending liquid cooling connector valve technology with components compatible with common system coolants. Engineered for long-term use, CPC’s latched liquid cooling connectors offer ease of use and connection assurance and enable efficient and reliable liquid cooling.

Additional Resources

Request a Sample
LC

LC

LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure. Learn More

Everis LQ2

Everis
LQ2

The Everis™ LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling. Learn More

Everis LQ4

Everis
LQ4

The Everis™ LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics. Learn More

Everis BLQ2

Everis
BLQ2

The Everis™non-spill liquid cooling quick disconnect designed specifically for rack-mounted liquid cooling applications. Learn More

Everis BLQ4

Everis
BLQ4

Non-spill blind mate quick disconnect coupling designed specifically for rack or panel mounted liquid cooling applications. Learn More

Everis BLQ6

Everis
BLQ6

The Everis™ BLQ6 3/8 inch flow liquid cooling fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available. Learn More

Everis LQ6

Everis
LQ6

The Everis™ LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics. Learn More

Everis PLQ2

Everis
PLQ2

Designed and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection. Learn More

Everis PLQ4

Everis
PLQ4

Designed specifically for liquid cooling applications, the Everis™ PLQ4 offers outstanding reliability and performance within electronic systems environments. Learn More

Everis LQ8

Everis
LQ8

The Everis LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications. Learn More

NS212

NS212

An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. Learn More

NS4

NS4

Feature non-spill valves in a compact size, at a great price. Learn More

NS6

NS6

Non-spill couplings that are lightweight, chemically resistant and easy to use. Learn More

NSH

NSH

Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance. Learn More

Privacy Warranty Statement Trademarks & Patents Supplier Documents
Back to Top