NS1

NS1 Series couplings closed-system design is packed full of features that ensure drip-free disconnects, eliminate the need to purge air from the system and allow tubing to move freely without kinks. The smallest plastic non-spill coupling on the market, NS1 is ideal for applications with tubing from 1/8-inch and smaller that need to be connected and disconnected often. The ergonomic, user-friendly interface of NS1 enables a secure, reliable connect and disconnect.

Features & Benefits
Specifications

Products

Bodies

Quick View 1/4-28 Male Thread Valved In-Line Coupling Body

NS1D10042812

1/4-28 Male Thread Valved In-Line Coupling Body
Quick View 1/8 Hose Barb Valved In-Line Coupling Body

NS1D170212

1/8 Hose Barb Valved In-Line Coupling Body
Quick View 1/4-28 Flat Bottom Port Valved In-Line Coupling Body

NS1D19042812

1/4-28 Flat Bottom Port Valved In-Line Coupling Body

Inserts

Quick View 1/8 Hose Barb Valved In-Line Coupling Insert

NS1D220212

1/8 Hose Barb Valved In-Line Coupling Insert
Quick View 1/4-28 Male Thread Valved In-Line Coupling Insert

NS1D24042812

1/4-28 Male Thread Valved In-Line Coupling Insert
Quick View 1/4-28 Flat Bottom Port Valved In-Line Coupling Insert

NS1D26042812

1/4-28 Flat Bottom Port Valved In-Line Coupling Insert
Quick View 1/8 Hose Barb Valved Panel Mount Coupling Insert

NS1D420212

1/8 Hose Barb Valved Panel Mount Coupling Insert
Quick View 1/4-28 Flat Bottom Port Valved Panel Mount Coupling Insert

NS1D48042812

1/4-28 Flat Bottom Port Valved Panel Mount Coupling Insert

Nuts

Quick View Panel Nut (MC, Polypropylene)

3520800

Panel Nut (MC, Polypropylene)
Quick View Panel Nut  (MC, Acetal)

664400

Panel Nut (MC, Acetal)