DrumQuik PRO

DrumQuik® PRO is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

Features & Benefits
Specifications

Products

Dip-Tubes

Quick View Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans

DQPRODT0410

Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans
Quick View Dip-tube 35.5" or 905mm long for 55gal/200L Drums

DQPRODT0985

Dip-tube 35.5" or 905mm long for 55gal/200L Drums
Quick View Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs

DQPRODT1070

Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs
Quick View Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

DQPRODT1274

Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

Drum Inserts

Quick View Drum Insert with 2" American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

DQPRO202BUT

Drum Insert with 2" American Buttress Thread and EPDM O-Rings (North American Plastic Drums)
Quick View Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)

DQPRO202BUT202

Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)
Quick View Drum Insert with BSC56X4 Thread (European Plastic Drums)

DQPRO2056X4

Drum Insert with BSC56X4 Thread (European Plastic Drums)
Quick View Drum Insert BSC 56X4 with FKM seal (Metric Thread)

DQPRO2056X4202

Drum Insert BSC 56X4 with FKM seal (Metric Thread)
Quick View 70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)

DQPRO20BCS70

70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)
Quick View 70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)

DQPRO20BCS70202

70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)
Quick View Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)

DQPRO20G2NPSPL

Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)
Quick View Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)

DQPRO20G2NPSPL202

Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)
Quick View Drum Insert with 2" NPS (ISO G2) Thread and EPDM O-Rings (Steel Drums and IBC Caps)

DQPRO20G2NPSST

Drum Insert with 2" NPS (ISO G2) Thread and EPDM O-Rings (Steel Drums and IBC Caps)
Quick View Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)

DQPRO20G2NPSST202

Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)

Fittings, Valves and Accessories

Quick View 70 X 6 Adaptor with EPDM O-Ring

DQPRO70X6AD

70 X 6 Adaptor with EPDM O-Ring
Quick View 70 X 6 Adaptor with FKM (Viton®) O-Rings

DQPRO70X6AD202

70 X 6 Adaptor with FKM (Viton®) O-Rings
Quick View Air Filter, Coupler Vent Port, Polypropylene, 70 Micron

DQPROFIL01

Air Filter, Coupler Vent Port, Polypropylene, 70 Micron

O-Rings and Seals

Quick View Adaptor, 3/4 FNPT Inner Port X 3/4 NPS Male Thread (for Asian Drums)

DQADAPP0212

Adaptor, 3/4 FNPT Inner Port X 3/4 NPS Male Thread (for Asian Drums)
Quick View Adaptor, 3/4 FNPT Inner Port X 1-3/8 Male Buttress Thread (for Asian Drums)

DQADAPP0622

Adaptor, 3/4 FNPT Inner Port X 1-3/8 Male Buttress Thread (for Asian Drums)
Quick View Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread

DQMBUNGPP2BUT12

Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread
Quick View Bung Closure, EPDM O-Ring, 2" NPS X 3/4 NPS Female Thread

DQMBUNGPP2NPS12

Bung Closure, EPDM O-Ring, 2" NPS X 3/4 NPS Female Thread
Quick View Bung Closure, EPDM O-Ring, BCS56X4 X 3/4 NPS Female Thread

DQMBUNGPP56X412

Bung Closure, EPDM O-Ring, BCS56X4 X 3/4 NPS Female Thread
Quick View Bung Closure, EPDM O-Ring, BCS70X6, 3/4 NPS Female Thread

DQMBUNGPP70X612

Bung Closure, EPDM O-Ring, BCS70X6, 3/4 NPS Female Thread
Quick View Cap Closure, EPDM O-Ring, 63mm, 3/4 NPS Female Thread

DQMCAPPP63MM

Cap Closure, EPDM O-Ring, 63mm, 3/4 NPS Female Thread
Quick View Cap Closure, EPDM O-Ring, 70mm X 3/4 NPS Female Thread

DQMCAPPP70MM

Cap Closure, EPDM O-Ring, 70mm X 3/4 NPS Female Thread

Other

Quick View 1/2 MNPT Elbow Coupler, with EPDM O-Rings and 316 Stainless Spring

DQPRO120208

1/2 MNPT Elbow Coupler, with EPDM O-Rings and 316 Stainless Spring
Quick View 1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

DQPRO120208202

1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring
Quick View 1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

DQPRO120208206

1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
Quick View 1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRO120208207

1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
Quick View 3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

DQPRO120312

3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring
Quick View 3/4 BSPP  Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

DQPRO120712

3/4 BSPP Elbow Coupler with EPDM O-Rings and 316 Stainless Spring
Quick View 3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

DQPRO120712202

3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring
Quick View 3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

DQPRO120712206

3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
Quick View 3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRO120712207

3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

Sample Kits

Quick View European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with EPDM O-Rings and 316 Stainless Spring

DQPROEUSAMP

European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with EPDM O-Rings and 316 Stainless Spring
Quick View European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPROEUSAMP207

European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
Quick View North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring

DQPRONASAMP

North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring
Quick View North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRONASAMP207

North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
Quick View Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring

DQPRONPSPLSAMP

Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring
Quick View Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRONPSPLSAMP207

Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

1 2  Page
Back to Top