Find a Distributor
Log in

Online Tools

AseptiQuik DC

AseptiQuik® DC Connector is the first all-in-one single-use connection technology to offer both a sterile connection and a sterile disconnection. With the new AseptiQuik DC connector, manufacturers can make quick and easy sterile connections, even in non-sterile environments.

AseptiQuik DC's intuitive CLICK-PULL-TWIST design enables users to transfer media easily with less risk of operator error. After transfer is complete, a simple one-step disconnection maintains media sterility by preventing external organisms from entering into the media flow path.

The connector's robust design and automatic shutoff valves provide reliable performance without the need for clamps, fixtures or tube welders.

Validation Reports

Extractables Reports

Features & Benefits

Specifications

Cv Value

Products

Bodies

AQCDC17004

1/4 Hose Barb AseptiQuik DC Body

AQCDC17006

3/8 Hose Barb AseptiQuik DC Body

AQCDC17008

1/2 Hose Barb AseptiQuik DC Body

Inserts

AQCDC22004

1/4 Hose Barb AseptiQuik DC Insert

AQCDC22006

3/8 Hose Barb AseptiQuik DC Insert

AQCDC22008

1/2 Hose Barb AseptiQuik DC Insert

Privacy Warranty Statement Trademarks & Patents Supplier Documents
Back to Top