Find a Distributor
Log in

Online Tools

AseptiQuik S

AseptiQuik® S Connectors Small Format 1/8", 1/4" and 3/8" hose barb and the 1/4" & 3/4" sanitary termination Connectors provide quick and easy sterile connections for small-flow applications, even in non-sterile environments. The “FLIP-CLICK-PULL” design of AseptiQuik S enables users to quickly transfer small volumes of media easily with less risk of operator error. The connector's genderless and robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1/8", 1/4" and 3/8" sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

AseptiQuik S Introduction video AseptiQuik S Assembly video AseptiQuik S Best Practices video

Validation Reports
Features & Benefits
Specifications
Cv Value

Product

AQS17002

1/8" Hose Barb Genderless AseptiQuik S Connector

AQS17002HT

1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature

AQS17004

1/4" Hose Barb Genderless AseptiQuik S Connector

AQS17004HT

1/4" Hose Barb Genderless AseptiQuik S Connector, High Temperature

AQS17006

3/8" Hose Barb Genderless AseptiQuik S Connector

AQS17006HT

3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature

AQS17MPC

Genderless AseptiQuik S Connector with MPC Insert

AQS17MPCHT

Genderless AseptiQuik S Connector with MPC Insert, High Temperature

AQS33004

1/4" Sanitary Genderless AseptiQuik S Connector (Straight Bore Flow Path)

AQS33004HT

1/4" Sanitary Genderless AseptiQuik S Connector, High Temperature (Straight Bore Flow Path)

AQS33012

3/4" Sanitary Genderless AseptiQuik S Connector

AQS33012HT

3/4" Sanitary Genderless AseptiQuik S Connector, High Temperature

Back to Top