Find a Distributor
Log in

Online Tools

AseptiQuik X

AseptiQuik® X large format 1" connectors provide quick and easy sterile connections for high flow applications, even in non-sterile environments. AseptiQuik X's “TWIST-PULL-TWIST” design enables users to quickly transfer large volumes of media easily with less risk of operator error. The connector's robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1” sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

AseptiQuik X Introduction AseptiQuik X Assembly AseptiQuik X Best Practices

Validation Reports

Extractables Reports

Features & Benefits

Specifications

Cv Value

Products

Bodies

AQX17012

3/4 Hose Barb AseptiQuik X Body

AQX17012HT

3/4 Hose Barb AseptiQuik X Body, High Temperature

AQX17016

1 Hose Barb AseptiQuik X Body

AQX17016HT

1 Hose Barb AseptiQuik X Body, High Temperature

AQX33024

1-1/2 Sanitary AseptiQuik X Body

AQX33024HT

1-1/2 Sanitary AseptiQuik X Body, High Temperature

Inserts

AQX22012

3/4 Hose Barb AseptiQuik X Insert

AQX22012HT

3/4 Hose Barb AseptiQuik X Insert, High Temperature

AQX22016

1 Hose Barb AseptiQuik X Insert

AQX22016HT

1 Hose Barb AseptiQuik Insert, High Temperature

AQX44024

1-1/2 Sanitary AseptiQuik X Insert

AQX44024HT

1-1/2 Sanitary AseptiQuik X Insert, High Temperature

Privacy Warranty Statement Trademarks & Patents Supplier Documents
Back to Top