Find a Distributor
Log in

Online Tools

DrumQuik Universal Dispensing Adapter

DrumQuik Universal Dispensing Adaptors (UDA) are changing the world of chemical management. DrumQuik UDA are specifically designed for end-user applications. The DrumQuik UDA allows safer connections to drums and IBCs but can also be used with containers such as Nalgene caps and jerry cans with cap-style closures. Universal Dispensing Adaptors are also the preferred solution in applications where a dip-tube will be re-used or moved between multiple containers.

DrumQuik UDA mates with common containers, bung plugs and caps. The adapter ports enable simultaneous chemical extraction, venting or application of blanket gas. A third port can be used to recirculate priming chemical to the container in metering pump applications. DrumQuik 3-Port UDA facilitates easy, spill-free drum changeouts and offers unprecedented flexibility in a closed system for safely dispensing chemicals. Optional system components including foot valves, air filters and vent check valves are also available.

Features & Benefits

Specifications

Products

Fittings, Valves and Accessories

2621200

Reducer Bushing 1/2 X 1/4 NPT (DrumQuik PRO)

2621300

Pipe Plug, 1/4 NPT with FKM (DrumQuik PRO)

2621400

Pipe Plug, 3/8 NPT (DrumQuik PRO)

DQUDA3P

3-Port UDA Adaptor Bulk Packaged

DQUDA3PKIT

3-Port UDA Adaptor Kit includes EPDM O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

DQUDA3PKIT202

3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

DQUDA3PNUT

Locking Nut for 3-Port UDA Adaptor

DQUDAKIT

Adaptor and DQPRODT1274 Dip-tube

O-Rings and Seals

2717000

AS568-214 EPDM, 3 Port UDA, Bulk Packaged O-Ring

2717100

AS568-214 FKM (Viton®), 3 Port UDA, Bulk Packaged O-Ring

Privacy Warranty Statement Trademarks & Patents Supplier Documents
Back to Top