Find a Distributor
Log in

Online Tools

CQH

The CQH Series Couplings are designed for high-purity use and features all plastic construction. Molded, virgin materials and lubricant-free design enable use in the most demanding applications. Broad chemical compatibility and cleanroom manufacturing make them ideal for use in critical wet processes.

Products

Bodies

CQHD06100104

In-Line Coupling Body, 1/4 Flare (ChemQuik)

CQHD06100106

In-Line Coupling Body, 3/8 Flare (ChemQuik)

CQHD06100108

In-Line Coupling Body, 1/2 Flare (ChemQuik)

CQHD06100206

In-Line Coupling Body, 3/8 MNPT (ChemQuik)

CQHD06110104

Panel Mount Coupling Body, 1/4 Flare (ChemQuik)

CQHD06110106

Panel Mount Coupling Body, 3/8 Flare (ChemQuik)

CQHD06110108

Panel Mount Coupling Body, 1/2 Flare (ChemQuik)

CQHD06110206

Panel Mount Coupling Body, 3/8 MNPT (ChemQuik)

Inserts

CQHD06200104

In-Line Coupling Insert, 1/4 Flare (ChemQuik)

CQHD06200106

In-Line Coupling Insert, 3/8 Flare (ChemQuik)

CQHD06200108

In-Line Coupling Insert, 1/2 Flare (ChemQuik)

CQHD06200206

In-Line Coupling Insert, 3/8 MNPT (ChemQuik)

CQHD06200212

In-Line Coupling Insert, 3/4 MNPT (ChemQuik)

Nuts

CQDCNUT0612

3/8 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)

CQDCNUT0812

1/2 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)

Back to Top