Contact our engineers with your request and they will send you the file you need.
Download Chemical Compatibility Spreadsheet
Product Catalog (pdf)
Product Line Overview (pdf)
View all Catalogs
Request a printed copy of our catalog. If you are distributor, please click here to order in bulk.
Share with your network  
Liquid cooling quick disconnects are critical in liquid cooling applications. Thermal engineers demand non-spill solutions with high flow to keep the systems they design consistently cool. CPC’s Everis™ liquid cooling of electronics quick disconnects (QDs) feature ergonomic designs that are built for long-term use for safer, more reliable liquid cooling.
With a variety of styles, Everis QD designs minimize flow restriction and offer dry disconnect capabilities that reduce spillage to near zero. They feature resilient leak-free seals and are available in a variety of materials. CPC’s liquid cooling fittings are trusted by manufacturers of high-performance supercomputers, data centers, EV charging stations as well as medical equipment.
LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
The Everis™ LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling.
The Everis™ LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
The Everis™non-spill liquid cooling quick disconnect designed specifically for rack-mounted liquid cooling applications.
Non-spill blind mate quick disconnect coupling designed specifically for rack or panel mounted liquid cooling applications.
The Everis™ BLQ6 3/8 inch flow liquid cooling fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.
The Everis™ LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
The Everis LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications.
Designed and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection.
An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
Feature non-spill valves in a compact size, at a great price.
Non-spill couplings that are lightweight, chemically resistant and easy to use.
Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
Designed specifically for liquid cooling applications, the Everis™ PLQ4 offers outstanding reliability and performance within electronic systems environments.