Find a Distributor
Log in

Online Tools

Back-to-Back Adapters

MPC/MPX Back-to-Back Adapters give end users the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing. Combining both MPC and MPX couplings provides a reducing option for users who need to transition between tubing diameters ranging from 1/8” to 1/2”.

Features & Benefits
Specifications
Cv Value

Products

Bodies

MPC17C1703

MPC Body x MPC Back-to-Back Body Adapter

MPC17C1739

MPC Body x MPC Back-to-Back Body Adapter

MPC17X1703

MPC Body x MPX Back-to-Back Body Adapter

MPC17X1739

MPC Body x MPX Back-to-Back Body Adapter

MPX17X1703

MPX to MPX Back-to-Back Body Adapter

MPX17X1739

MPX to MPX Back-to-Back Body Adapter

Inserts

MPC22C2239M

MPC to MPC Back-to-Back Insert Adapter

MPC22X2239M

MPC to MPX Back-to-Back Insert Adapter

Back to Top