Find a Distributor
Log in

Online Tools

SRC

The SRC small-bore connector eliminates the potential for misconnection with luer fittings. The intuitive design is simple for end users to operate and had an audible “click” for added assurance of a secure, leak-free connection. The SRC features a unique elastomeric seal with a smooth, gap-free flow path that provides better flow and eliminates stagnant flow areas.

ISO Class 7 cleanroom manufactured versions of plastic SRC components are now available. Add “CL” suffix to part numbers SRC1702, SRC1703, SRC2202, SRC2203 and SRC3L.

Features & Benefits
Specifications
Cv Value

Products

Bodies

SRC1702

1/8 Hose Barb Coupling Body

Inserts

SRC2202

1/8 Hose Barb Coupling Insert

SRC2203

3/16 Hose Barb Coupling Insert

Back to Top