Find a Distributor
Log in

Online Tools

Puncture Seal

The Puncture Seal dispensing system provides clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging. The system consists of a Puncture Seal closure cap and a specially designed quick disconnect coupling body.

The closure makes a positive thread or snap-in seal with a 38mm fitment neck. The Puncture Seal coupling body automatically breaks the membrane seal on the closure cap when connected. To switch to a new container, simply depress the CPC thumb latch to disconnect the system and then connect the Puncture Seal coupling body to a fresh container.

Features & Benefits
Specifications
Cv Value

Products

Bag Closures

496200

Puncture Seal Bag Closure (PSC)

PSC38MM

38mm Thread On Puncture Seal Cap - NSF

Bodies

PS1700412

1/4 Hose Barb Non-Valved In-Line Coupling Body - NSF

PS1700612

3/8 Hose Barb Non-Valved In-Line Coupling Body - NSF

PSD1700412

1/4 Hose Barb Valved In-Line Coupling Body - NSF

PSD1700612

3/8 Hose Barb Valved In-Line Coupling Body - NSF

Back to Top