在线工具

产品规格 确定用于您特定项目的接头类型
CAD 下载 下载特定接头的 CAD 图纸,以直接用于您的设计软件
    产品目录 技术参数表 使用我们的产品目录,查看完整的产品列表
    产品目录 技术参数表

    DrumQuik PRO

    See DrumQuik PRO Products

    DrumQuik® PRO 以其独特的封闭系统设计正在改变化学品管理的世界。用于更智能化学品管理的 DrumQuik 分配系统可安全、轻松且经济地从圆桶、罐、中型散装容器或手提袋中提取化学品,同时减少溢出、遏制有害烟雾流出并提高工作场所安全性。

    产品资源和下载

    特点 优势
    快速连接/断开 可快速换桶
    自动截止阀 断开时停止流量
    一次性桶塞 减少操作混乱和化学品暴露

    规格和 CV 值

    操作条件 (流体传输)

    压力: 非连接状态: 真空至 45 psig (3.1 巴)
    连接状态: 真空至桶的额定值
    温度: 桶塞:-20°F 至 120°F(-20°C 至 49°C)
    分配头:HDPE,32°F 至 120°F(0°C 至
    49°C)

    材料

    桶塞与插底管: 原生聚乙烯 (HDPE)
    运输塞: 原生聚乙烯 (HDPE), FKM
    弹簧: 316 不锈钢,Hastelloy® C,原生超高纯聚醚
    醚酮,包聚乙烯硫醚或聚四氟乙烯 316 
    不锈钢 (TESS)
    密封件: 分配头密封圈:三元乙丙橡胶、氟橡胶、
    Simriz® 超高纯全氟醚橡胶、氟橡胶
    塞口密封圈:聚烯烃、三元乙丙橡胶、
    氟橡胶
    运输塞密封圈:三元乙丙橡胶、氟橡胶

    扭矩规格

    2" 支墩: 20ft-lbs (27 N m)
    BCS 56x4: 20ft-lbs (27 N m)
    2" NPS (塑料桶): 20ft-lbs (27 N m)
    2" NPS (钢桶): 15ft-lbs (20 N m)
    运输塞 : 用手拧紧
    注意:上面所列的扭矩规格是建议值,可能还需要根据DrumQuik 特定应用增减。
    警告:压力、温度、化学品和工作环境可影响接头的性能。测试 CPC 产品是否适宜其应用环境属于客户责任。

    验证报告

    可提取物报告

    产品

    其他

    DQPRO120208

    1/2 MNPT Elbow Coupler, with EPDM O-Rings and 316 Stainless Spring

    DQPRO120208202

    1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

    DQPRO120208206

    1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

    DQPRO120208207

    1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRO120312

    3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRO120712

    3/4 BSPP Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRO120712202

    3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

    DQPRO120712206

    3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

    DQPRO120712207

    3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    桶塞

    DQPRO202BUT

    Drum Insert with 2" American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

    DQPRO202BUT202

    Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)

    DQPRO2056X4

    Drum Insert with BSC56X4 Thread (European Plastic Drums)

    DQPRO20BCS70

    70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)

    DQPRO20BCS70202

    70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)

    DQPRO20G2NPSPL

    Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)

    DQPRO20G2NPSPL202

    Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)

    DQPRO20G2NPSST

    Drum Insert with 2" NPS (ISO G2) Thread and EPDM O-Rings (Steel Drums and IBC Caps)

    DQPRO20G2NPSST202

    Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)

    插底管

    DQPRODT0410

    Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans

    DQPRODT1274

    Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

    普通接头, 阀门和配件

    DQPROFIL01

    Air Filter, Coupler Vent Port, Polyethylene, 70 Micron

    成套样品

    DQPROEUSAMP

    European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPROEUSAMP207

    European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONASAMP

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRONASAMP207

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONPSPLSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring

    DQPRONPSPLSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONPSSTSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Bung O-Rings and 316 Stainless Spring

    DQPRONPSSTSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    O 型圈和密封圈


    Back to Top