产品
其他
3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring
3/4" Flare Coupler with FFKM (Simriz®) O-Ring and (PEEK®) Spring
3/4" Flare Coupler with FKM (Viton®) O-Ring and Polyphenylene Sulfide Spring
3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring
3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring
3/4 Flare Coupler with FFKM (Simriz®) O-Ring, FKM Vent Seal, and PTFE Encapsulated 316 Stainless Steel Spring
桶塞
2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)
2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)
Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal
Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal
插底管
Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans
Dip-tube 35.5" or 905mm long for 55gal/200L Drums
Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs
Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs
普通接头, 阀门和配件
3/4" Female X 1/2" PFA Male Flare Reducer
Polyethylene Shipping Plug with EPDM Seal
Polyethylene Shipping Plug with FKM (Viton®) O-Ring
成套样品
Sample Kit with 1 DQPUR120112 (FKM (Viton®) and PEEK® ) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)
Sample Kit with 1 DQPUR120112 (PPS and Simriz® Spring) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)
O 型圈和密封圈
FKM (Viton®) O-Ring Kit for DrumQuik PUR Coupler
FFKM (Simriz®) O-Ring Kit for DrumQuik PUR Coupler
FEP Encapsulated Silicone Bung Seal for Drum Insert