在线工具

产品规格 确定用于您特定项目的接头类型
CAD 下载 下载特定接头的 CAD 图纸,以直接用于您的设计软件
    产品目录 技术参数表 使用我们的产品目录,查看完整的产品列表
    产品目录 技术参数表

    穿刺密封型

    See 穿刺密封型 Products

    1/4" 穿刺密封型分配系统为箱中袋(BIB)或其它软包装提供了一种清洁、安全的液体输送方式。系统由一个密封封帽和一个快速接头母座组成。封盖带有正螺纹或者嵌入式38mm瓶颈口。连接时,穿刺密封接头母座自动穿过封盖上的密封膜。当更换新容器时,只需松开CPC指锁按钮以断开系统,然后将穿刺密封接头母座连接到新容器上即可。

    产品资源和下载

    Features Benefits
    Puncture Seal coupling Easily breaks the Puncture Seal
    membrane
    Polypropylene and polyethylene materials
    Greater chemical resistance
    Puncture Seal membrane Eliminates shipping caps and o-rings
    Colder thumb latch One-hand connection and disconnection

    规格和 CV 值

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 120 psi
    Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous

    Materials

    Main components and valves: Polypropylene
    38mm closure: Polyethylene (LDPE)
    Thumb latch: Stainless steel
    Valve spring: 316 Stainless steel
    External spring and pin: Stainless steel
    O-rings: EPDM
    Closure size: SP-400 38mm

    Cv值

    Cv~ .95 (13.7)
    Cv~ .75 (10.8)
    Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
    NOTE: Contact CPC for pressure and temperature ratings on closure cap.
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    验证报告

    可提取物报告

    产品

    Body

    PS1700412

    1/4 Hose Barb Non-Valved In-Line Coupling Body - NSF

    PS1700612

    3/8 Hose Barb Non-Valved In-Line Coupling Body - NSF

    PSD1700412

    1/4 Hose Barb Valved In-Line Coupling Body - NSF

    PSD1700612

    3/8 Hose Barb Valved In-Line Coupling Body - NSF

    袋子封盖

    496200

    Puncture Seal Bag Closure (PSC)

    PSC38MM

    38mm Thread On Puncture Seal Cap - NSF


    Back to Top