寻找代理商
登入

在线工具

多管道

使用CPC的多管道连接器,可以轻松地连接二条、六条甚至十条独立的流体管道。这些高效的解决方案可确保正确的管道流向,并配有多种端头、材料和指锁选项,最大限度地提高您的设计灵活性。
DPC

DPC

DPC: 只需要单手操作,便可以同时连接和断开两条管道 了解更多

DTLD

DTLD

DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm) 了解更多

混合型接头系列

混合型接头系列

新型的混合型接头消除了对多连接的需要。 了解更多

Hybrid (Mini) Connector

Hybrid (Mini)
Connector

Provides a compact, single connection point for both air couplings and electrical lines. 了解更多

iMAR

iMAR

IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing. 了解更多

Multi-Mount 系列

Multi-Mount
系列

每次可连接三至五条管线,采用 按键控制以防止连接错位。 了解更多

Sixtube

Sixtube

Provides one easy-to-use quick disconnect for up to six separate fluid lines. 了解更多

Tentube

Tentube

Provides one easy-to-use quick disconnect for up to ten separate fluid lines. 了解更多

Twin Tube

Twin
Tube

Provides one easy-to-use quick disconnect for two separate fluid lines. 了解更多

隐私 质量保证声明 注册商标声明 Supplier Documents
Back to Top