Biopharma’s Largest Aseptic Connector Now Available

Introducing the AseptiQuik W Series Connectors, the industry’s largest genderless aseptic connectors. The new 1-1/2 inch flow path solution can easily transfer hundreds of liters per minute to significantly reduce fluid transfer time across the bioprocess.

Learn about the product

of

Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
Product Catalogs Use of our product catalogs to view our complete product list
Product Catalogs

AseptiQuik G DC

See AseptiQuik G DC Connectors Products

The AseptiQuik® G DC Series Connector is the first all-in-one, genderless, single-use connection technology to offer both a sterile connection and a sterile disconnection. With the AseptiQuik G DC connector, manufacturers can make quick and easy sterile connections, even in non-sterile environments.

The intuitive Flip - Click - Pull design of the AseptiQuik G DC connector enables users to transfer media easily with less risk of operator error. After transfer is complete, a simple two-step disconnection maintains media sterility by preventing external organisms from entering into the media flow path.

The connector's robust design and automatic shutoff valves provide reliable performance without the need for clamps, fixtures or tube welders.

Assets & Downloads

Features Benefits
Genderless Eases single-use systems specifications with one part number for both halves
FLIP - CLICK - PULL Intuitive  three-step connection process reduces risk of operator error
Simple Two-Step Disconnection Maintains media sterility in each half by preventing external organisms from entering the flow path
Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
Automatic Shutoff Valves Eliminate the need for pinch clamps or tube welders
Protective Thumb Latch Cover Eliminates accidental disconnects
Alloy C-276 internal flow path spring

Enables broader application compatibility

Specifications & CV Value

Operating Conditions (Fluid Transfer)

Pressure: Up to 60 psi, 4.1 bar Up to 75 psi, 5.1 bar for 48 hours
Temperature: 34°F to 104°F (1°C  to 40°C)
Typical Flow Rate: Cv Value Range: 0.8 to 1.90 for AseptiQuik G DC hose barb terminations

Materials

Connector: Polycarbonate (white), USP Class VI, ADCF
Thumblatch: Polycarbonate (blue), USP Class VI, ADCF
Pull Tabs/Caps: Polycarbonate (blue), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene
Springs: Alloy C-276

Sterilization

Gamma: Up to 50 kGy irradiation

Other

Termination Size: 1/4", 3/8", 1/2" hose barb (6.4mm, 9.5mm, 12.7mm)

Cv Value

CV Value Range: 0.8 - 1.90
Cv values represent the approximate expected flow rate in gallons per minute of water at room temperature for a 1 PSI pressure drop. The flow is generally constrained by the smallest diameter, which in some cases will be the termination diameter and not the Nominal Flow Path.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

Extractables Reports

Products

Genderless


Back to Top