Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
Product Catalogs Use of our product catalogs to view our complete product list
Product Catalogs

DrumQuik PUR (High Purity Cleanroom)

DrumQuik® PUR is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

Features & Benefits

Specifications & Cv Value

Products

Dip-Tubes

DQPURDT0410

Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans

DQPURDT0985

Dip-tube 35.5" or 905mm long for 55gal/200L Drums

DQPURDT1070

Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs

DQPURDT1274

Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

Drum Inserts

DQPUR202BUT

2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

DQPUR202BUT202

2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)

DQPUR2BUT0410

Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

DQPUR2BUT0985

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

DQPUR2BUT0985202

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

DQPUR2BUT1274

Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

Fittings, Valves and Accessories

DQPURDCN0812

1/2" Flare X 3/4" Flare Double Containment Nut

DQPURDCPM0812

1/2" Flare X 3/4" Flare Panel Mount Double Containment Nut

DQPURDCPM1216

3/4" Flare X 1" Flare Panel Mount Double Containment Nut

DQPURFI1216

3/4" Female Flare x 1" Male Flare PFA Flame Increaser

DQPURFR1208

3/4" Female X 1/2" PFA Male Flare Reducer

DQPURFT12

Flaring Tool for 3/4" Tubing

DQPURSP

Polyethylene Shipping Plug with EPDM Seal

DQPURSP202

Polyethylene Shipping Plug with FKM (Viton®) O-Ring

O-Rings and Seals

DQPURCPSEALFKM

FKM (Viton®) O-Ring Kit for DrumQuik PUR Coupler

DQPURCPSEALSMZ

FFKM (Simriz®) O-Ring Kit for DrumQuik PUR Coupler

DQPURDISEALFEP

FEP Encapsulated Silicone Bung Seal for Drum Insert

Other

DQPUR120112

3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring

DQPUR120112203

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and (PEEK®) Spring

DQPUR120112208

3/4" Flare Coupler with FKM (Viton®) O-Ring and Polyphenylene Sulfide Spring

DQPUR120112209

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring

DQPUR120112210

3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring

DQPUR120112211

3/4 Flare Coupler with FFKM (Simriz®) O-Ring, FKM Vent Seal, and PTFE Encapsulated 316 Stainless Steel Spring

Sample Kits

DQPURSAMP202

Sample Kit with 1 DQPUR120112 (FKM (Viton®) and PEEK® ) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

DQPURSAMP209

Sample Kit with 1 DQPUR120112 (PPS and Simriz® Spring) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

Back to Top