Error Showing Content - please login as admin for details.
材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

Everis® UQD04 & UQDB04

See Everis® UQD04 & UQDB04 Products

The Everis® UQDB04 & UQD04 Series quick disconnects (QDs) with 1/4" flow are designed for performance liquid cooling. These quick disconnects offer ease of use, outstanding reliability, high performance, and resistance to corrosion. The Everis® UQDB04 & UQD04 quick disconnects are liquid cooling couplings designed to the OCP V2 specification for server applications.

产品资源和下载

Universal Quick Disconnect (UQD)

Universal Quick Disconnect (UQD)

CPC 的通用快速断开 (UQD) 是根据 OCP 规范与英特尔合作开发的。CPC 的 UQD 由获得专利的工程师设计,具有增强可靠性和易用性的功能。

UQD(B)04 v2 set Spec Sheet Spec Sheet

Everis® UQD(B)04 Series Connectors

The Everis® UQDB04 & UQD04 Series quick disconnects (QDs) with 1/4" flow are designed for performance liquid cooling. These quick disconnects offer ease of use, outstanding reliability, high performance, and resistance to corrosion.

Features Benefits
Non-spill valve design Dry break. Disconnect under pressure with no spills
Redundant seals in connected state Extra protection from leaks
High-flow capacity with low pressure drop Increased system energy efficiency
Threaded terminations For server and rack manifold mounting
Designed for OCP interoperability Seamless system integration
Manufactured out of 304 stainless steel Inherently corrosion resistant
V2 design is backwards compatible with prior OCP specifications Design, supply, and assembly simplicity
Designed and manufactured for scale Supply chain assurance
Serialization Lot traceability

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 100 psi, 6.9 bar
Operating Temperature Range: 42°F to 149°F (5°C to 65°C)
Shipping Temperature Range: -40°F to 167°F (-40°C to 75°C)
Flow Coefficient: Average Cv 1.32 (1.14 Kv)

Material

Main housing components: 304 Stainless steel
Valves: PEI
Valve spring (wetted): Stainless steel
Seals: EPDM o-rings
Compliance: RoHS, REACH

Color

Metallic with Blue or Red

Thread Sizes

UQD04 SAE-6
UQDB04 SAE-8

Tubing Sizes

UQD04 3/8" ID (9.5 mm ID)

Lubricants

Krytox® PFPE

Spillage

<0.03 cc per disconnect at 0 psi

Inclusion

0.08 cc per connect on average
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

UQDB04D30008

UQDB04D30008

UQDB04 V2 304 SST Valved In-Line Blind Socket, SAE-8