Now Available for Testing: Everis® UQD08 & UQDB08 Hybrid Connector Set

Move from testing to massive scale. When you're ready, deploy with speed, expertise, and quality. Order the Everis® UQD08 & UQDB08 hybrid set for testing and get on the priority list for supply at scale tomorrow.

Select your sample

of

Now Available for Testing: Everis® UQD08 & UQDB08 Hybrid Connector Set
Matériaux
Plage de pression
Choix de montage
Taille de la terminaison
À valve ?
Stérilisation
Type de terminaison
Option de joint d’étanchéité
Capacité RFID ?

Everis® UQD08 & UQDB08

See Everis® UQD08 & UQDB08 Products

The Everis® UQD(B)08 series hybrid quick disconnect (QD) blind socket and plug with 1/2” flow are designed for large scale liquid cooling. These quick disconnects are optimized for blindmate connections in rack-mounted integrations.

Ideal product for customers seeking to not just meet OCP v2 flow standards but exceed them. Made with CPC’s patented valve design, which has been trusted in the world’s top supercomputers for years. These QDs are produced in cleanrooms and tested to exacting standards.  The UQD(B)08 offers ease-of-use, reliability, high performance, and resistance to corrosion while maximizing flow for next-gen applications. With global supply and local support for AI Data Center needs, CPC offers standard lead time of 5 days for the UQD(B)08 set and capacity potential to supply millions per month.

Produits et leur téléchargement

Spec Sheet Thumbnail

Everis® UQD(B)08 Series Connectors

Everis® UQD(B)08 series quick disconnect (QD) blind socket and plug with 1/2” flow are designed for large scale liquid cooling. These quick disconnects are optimized for blindmate connections in rack-mounted integrations.

Universal Quick Disconnect (UQD)

Universal Quick Disconnect (UQD)

CPC’s Universal Quick Disconnect (UQD) was developed in collaboration with Intel per OCP specification. Designed by patent-awarded engineers, CPC’s UQD includes features for enhanced reliability and ease of use.

Features Benefits
Non-spill valve design Dry break. Disconnect under pressure with no spills
Redundant seals in connected state Extra protection from leaks
High flow capacity with low pressure drop Efficient, quality cooling system
Threaded terminations Enables server and rack manifold mounting
Designed for OCP interoperability Seamless system integration
Manufactured out of 304 stainless steel Inherently corrosion resistant
V2 design is compatible with prior OCP specifications Design, supply, and assembly simplicity
Designed and manufactured for scale Supply chain assurance

Spécifications de produit & Valeur CV

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 100 psi, 6.9 bar
Operating Temperature Range: 42°F to 149°F (5°C to 65°C)

Materials

Main housing components: 304 Stainless steel
Valves and thumb latch: High-performance polymer
Valve spring (wetted): Stainless steel
Seals: EPDM o-rings
Compliance: RoHS, REACH

Other

Color: Metallic
Tubing Sizes: 5/8″ to 3/4", 15.88mm to 19.05mm ID
Thread Sizes: SAE-10, SAE-12
Lubricants: Krytox® PFPE
Spillage: <0.020 cc per disconnect at 0 psi
Inclusion: <0.37 cc per connect

Cv Value

Cv ~4.75 max (4.11 Kv)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: TERMINATION SIZE, Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

UQDB08D30012

UQDB08D30012

UQDB08 SAE-12 Valved Blind Socket 304 Stainless Steel, 3/4 Thread

UQD08D46010BLK

UQD08D46010BLK

UQD08 SAE-10 Valved In-Line Plug 304 Stainless Steel, 5/8 Thread - Black