Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Liquid Cooling Quick Disconnects for Data Centers

As data centers scale to support high-performance computing (HPC) clusters, advanced GPUs and denser rack configurations, thermal management has become an increasing challenge. With rack densities frequently surpassing 80kW, traditional air cooling systems are no longer sufficient for the needs of modern data centers. CPC’s purpose-built Everis® quick disconnects (QDs) offer the reliable, dripless connections required for efficient, long-term liquid cooling performance in today’s mission-critical data center computing environments.

Why CPC Everis Connectors Are Engineered for Data Center Liquid Cooling

CPC Everis QDs are trusted in liquid cooled data center applications worldwide because they’re engineered specifically for high-performance thermal management. These connectors simplify installation and enable tool-free maintenance while supporting system uptime, minimizing coolant loss and contamination risk for liquid cooling applications spanning in-blade to power infrastructure.


 

icon - maximum versatility

Purpose-Built for Data Center Performance

  • Optimal flow-to-size ratio for compact, high-density environments
  • Low pressure drop supports system efficiency
  • Non-spill shutoff valves to prevent fluid loss during connect and disconnect

 

icon - seals

Reliable, Dripless Operation

  • Dry break design prevents drips and protects sensitive electronics
  • Multi-lobed seals support long-term leak-free performance
  • Robust seal integrity under continuous service conditions

icon - ergonomic latch

Connection Assurance With Tactile and Audible Feedback

  • Thumb latch provides haptic and audible connect/disconnect cues
  • One-handed operation ideal for hand-mate and rack-dense setups

 

 

icon - compatibility

Material Compatibility and Coolant Versatility

  • Compatible with glycol-water, dielectric fluids and other coolants
  • Stainless-steel options resist corrosion in aggressive environments
  • Durable materials built for extended connected states

Reliable Support for Data Center Designers and Integrators

CPC collaborates with data center liquid cooling designers, engineers and integrators throughout the entire process of choosing and developing an ideal, application-aligned system. From component selection to implementation, our thermal management engineers deliver the expertise and tools design engineers need to accelerate time to market while ensuring accuracy, compatibility and reliable system performance.

  • 2D/3D CAD models available for download
  • Custom solutions for unique configurations
  • Expert consultation and application-specific guidance

One System, Many Options: Everis Series for Data Centers

CPC’s Everis series portfolio includes connectors designed for server blades, busbars, rear-door heat exchangers, cold plates, rack manifolds and more. Each product is built with CPC’s signature design focus: optimal flow, intuitive usability and long-term performance.

Available options include:

  • Locking hose barbs
  • Non-spill dry break valves
  • Color-coding and keying for connection accuracy

Solving the Thermal Management Challenge

Data center operators are under pressure to reduce energy use, increase uptime and meet sustainability targets. Liquid cooling systems using CPC Everis quick disconnects help meet these goals by efficiently transferring heat away from sensitive electronics.

According to thermal engineering benchmarks, liquid performs up to 4,000 times better than air at transferring heat. When paired with CPC connectors, that performance becomes safer and easier to maintain no matter the type of cooling system you’re using.

Find the Right Connector

Browse our Everis Series connector technologies designed for liquid cooling data center systems. CPC supports high-density computing systems with quick disconnects that help optimize thermal management, uptime and sustainability.

Find the Right QD

Get an exclusive look at the Everis® DC Series Connector.

Deliver Next-Level Flow for AI Cooling.

EARLY ACCESS

Resources From CPC's Liquid Cooling Experts

Check Out the Latest Liquid Cooling Innovations from CPC