材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

DripFree™ DF2

See DripFree™ DF2 Products

The DripFreeTM Series quick disconnects with 1/8" flow offer a lubrication-free flow path while providing non-spill connections and disconnections to keep your equipment clean. DF2 quick disconnects are designed to support fast, clean and efficient servicing of liquid delivery systems and feature patent pending valve technology that provides non-spill disconnections without the need for lubricated O-rings

产品资源和下载

Features Benefits
DripFree™ valve Clean and intuitive connection and disconnection experience for users
Lubricant-free Seals Prevents unintended outcomes in your process due to the presence of lubrication
Clean-manufactured Minimizes possibility for particulate in the flow path to ensure machine performs as intended
Chemically compatible Wide range of chemical compatibility for various medias using polypropylene base material with silicone seals
Ergonomic body and latch design Simple, Intuitive one-handed operation
Compact Meets size requirements for equipment with limited space
Easy & audible connection Easy connection with an audible "click" confirmation

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 0°F to 160°F (-17°C to 71°C)

Materials

Main components and valves: Glass-filled polypropylene
Thumb latch: Acetal
Valve spring: 316 stainless steel
Seals: silicone standard

Color:

Black

Tubing Sizes:

1/8" ID, 3.2mm

Spillage:

<0.05 cc per disconnects

Air Inclusion:

<0.10 cc per connect
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

DF2D170212S

DF2D170212S

1/8" Hose Barb Valved In-Line Body DF2, Silicone

DF2D220212S

DF2D220212S

1/8" Hose Barb Valved In-Line Insert DF2, Silicone