General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Multi-Mount

See Multi-Mount Products

Multi-Mount couplings provide one easy-to-use coupling for connecting from three to five lines at once. Multi-mount couplings are available in a wide variety of materials including acetal and chrome plated brass. Multi-mounts are keyed to prevent mismatched connections and can be configured with or without valves for maximum design flexibility. 

Assets & Downloads

Features Benefits
Three to five line connection Fast, efficient operation
Separate flow paths Pressure and/or vacuum in one coupling
Insert is keyed to body Ensures correct line orientation
Separate flow paths Pressure and/or vacuum in one coupling
Acetal or chrome-plated brass Maximize design flexibility

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Pressure
Minimum: Vacuum
Maximum: Brass = 500 psi no. of stations
Acetal = 240 psi no. of stations

Materials

Mounting plate: Black anodized aluminum
Main components: Acetal or chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-ring: Buna-N

Other

Tubing range: 1/8" to 3/8" ID, 3.2mm to 9.5mm ID 5/32" to 3/8" OD, 4mm to 9.5 mm OD

Cv Value

Cv ~ 1.4 per line (20.17) max
Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
NOTE: To order in chrome-plated brass, eliminate the P at the beginning of the part number.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

28000

28000

1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)

LM12006

LM12006

3/8 PTF Non-Valved Multi-Mount Coupling Body

MMD1204

MMD1204

1/4 PTF Valved Multi-Mount Coupling Body

MMD1602

MMD1602

1/8 Hose Barb Valved Multi-Mount Coupling Body

MMD181032

MMD181032

10-32 Valved Multi-Mount Coupling Body

PLMD12004

PLMD12004

1/4 PTF Valved Multi-Mount Coupling Body

PLMD12006

PLMD12006

3/8 PTF Valved Multi-Mount Coupling Body

PLMD16004

PLMD16004

1/4 Hose Barb Valved Multi-Mount Coupling Body

PLMD16006

PLMD16006

3/8 Hose Barb Valved Multi-Mount Coupling Body

PMM1204

PMM1204

1/4 PTF Non-Valved MM Coupling Body

PMM1604

PMM1604

1/4 Hose Barb Non-Valved MM Coupling Body

PMMD1602

PMMD1602

1/8 Hose Barb Valved MM Coupling Body

PMMD1603

PMMD1603

3/16 Hose Barb Valved MM Coupling Body

PMMD1604

PMMD1604

1/4 Hose Barb Valved MM Coupling Body

LM20004

LM20004

1/4 PTF Non-Valved Multi-Mount Coupling Insert

LM20006

LM20006

3/8 PTF Non-Valved Multi-Mount Coupling Insert

LMD20004

LMD20004

1/4 PTF Valved Multi-Mount Coupling Insert

LMD20006

LMD20006

3/8 PTF Valved Multi-Mount Coupling Insert

LMD22004

LMD22004

1/4 Hose Barb Valved Multi-Mount Coupling Insert

MM20025

MM20025

5/32 PTF Non-Valved Multi-Mount Coupling Insert

MM2004

MM2004

1/4 PTF Non-Valved Multi-Mount Coupling Insert

MM2104

MM2104

1/4 PTF Non-Valved Elbow Multi-Mount Coupling Insert

MM2202

MM2202

1/8 Hose Barb Non-Valved Multi-Mount Coupling Insert

MMD2004

MMD2004

1/4 PTF Valved Multi-Mount Coupling Insert

MMD2202

MMD2202

1/8 Hose Barb Valved Multi-Mount Coupling Insert

MMD2204

MMD2204

1/4 Hose Barb Valved Multi-Mount Coupling Insert

PLM22004

PLM22004

1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert

PLMD20004

PLMD20004

1/4 PTF Valved Multi-Mount Coupling Insert

PLMD20006

PLMD20006

3/8 PTF Valved Multi-Mount Coupling Insert

PLMD22004

PLMD22004

1/4 Hose Barb Valved Multi-Mount Coupling Insert

PLMD22006

PLMD22006

3/8 Hose Barb Valved Multi-Mount Coupling Insert

PMM2004

PMM2004

1/4 PTF Non-Valved MM Coupling Insert

PMM2104

PMM2104

1/4 PTF Non-Valved EL MM Coupling Insert

PMM2202

PMM2202

1/8 Hose Barb Non-Valved MM Coupling Insert

PMM2203

PMM2203

3/16 Hose Barb Non-Valved MM Coupling Insert

PMM2204

PMM2204

1/4 Hose Barb Non-Valved MM Coupling Insert

PMMD2104

PMMD2104

1/4 PTF Valved EL MM Coupling Insert

PMMD2202

PMMD2202

1/8 Hose Barb Valved MM Coupling Insert

PMMD2204

PMMD2204

1/4 Hose Barb Valved MM Coupling Insert

CP104

CP104

4-Port Multi-Mount Plate

CP105

CP105

5-Port Multi-Mount Plate

101700

101700

Retaining Ring, MC Multi-Mount

278100

278100

Retaining Ring, LC Multi-Mount