General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Twin Tube™
See Twin Tube™ Products

The Twin Tube™ coupling provides one easy-to-use quick disconnect for two separate fluid lines. The non-valved Twin Tube maintains two individual flow paths in one coupling. Featuring the CPC thumb latch, the Twin Tube can disconnect two lines with the push of a button. The panel mount design keeps a low profile on the front of the equipment panel.

Assets & Downloads

Features Benefits
Two/six line connection Fast, efficient operation
Separate flow paths Pressure and/or vacuum in one coupling
Free coupling rotation (Twin Tube) Eliminates kinked tubing
CPC thumb latch One-hand connection and disconnection

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar per line
Temperature: -40°F to 180°F (-40°C to 82°C)

Materials:

Main components and valves: Acetal, ABS
Thumb latch: Stainless steel
External springs and pin: Stainless steel
Fitting inserts: Acetal or polypropylene
O-rings: Buna-N

Other

Color: Natural white with stainless steel latch
Tubing sizes: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

PTC16010

PTC16010

1/16 Hose Barb Non-Valved Coupling Body

PTC16020

PTC16020

1/8 Hose Barb Non-Valved Coupling Body

PTC22010

PTC22010

1/16 Hose Barb Non-Valved Coupling Insert

PTC22020

PTC22020

1/8 Hose Barb Non-Valved Coupling Insert