3/8 PTF Valved In-Line Coupling Insert
3/8 Hose Barb Non-Valved Coupling Insert
5/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
Luer Straight Fitting, Female Luer x Male Luer, natural Polypropylene
Tee Fitting, 5/32 HB X 5/32 HB X 5/32 HB, Natural Polypropylene
3/8 Hose Barb Non-Valved Coupling Insert
Luer Fitting, Male Slip Luer x 1/8 HB, Natural PVDF
1/4 Hose Barb Non-Valved Coupling Insert
Straight Fitting, 1/8 NPT X 3/32 HB, Natural Polypropylene
Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved
3/8 Hose Barb Non-Valved Coupling Insert
1 1/2 Sanitary Non-Valved MPC Coupling Insert
Tee Fitting, 7/32" HB x 7/32" HB, Natural Polypropylene
Tee Fitting, 3/8 HB X 3/8 HB X 3/8 HB, Natural Polypropylene
1-1/2 Sanitary Non-Valved MPX Coupling Insert
Tee Fitting, 1/8 HB X 1/8 HB X 1/8 HB, Natural Polypropylene
5/16 Hose Barb Non-Valved In-Line Coupling Body
Tee Fitting, 1/4 HB X 1/4 HB X 1/4 HB, Natural Polypropylene