Error Showing Content - please login as admin for details.

DrumQuik PUR

See DrumQuik PUR Products

DrumQuik® PRU 以其独特的封闭系统设计正在改变化学品管理的世界。用于更智能化学品管理的 DrumQuik 分配系统可安全、轻松且经济地从圆桶、罐、中型散装容器或手提袋中提取化学品,同时减少溢出、遏制有害烟雾流出并RU提高工作场所安全性。

产品资源和下载

特点 优势
快速连接/断开 可快速换桶
自动截止阀 断开时停止流量
一次性桶塞 减少操作混乱和化学品暴露

规格和 CV 值

操作条件 (流体传输)

压力: 非连接状态: 真空至 45 psig (3.1 巴)
连接状态: 真空至桶的额定值
温度: 桶塞: -20° 至 120°F (-29°至 49°C)
分配头: PVDF, 0° 至 120°F (-18° 至 49°C)

材料

桶塞与插底管: 原生聚乙烯  (HDPE)
运输塞: 原生聚乙烯 (HDPE), FKM
分配头: PVDF
弹簧 (仅分配头带有): 316 不锈钢,Hastelloy® C,原生超高纯聚醚
醚酮,包聚乙烯硫醚或聚四氟乙烯 316 
不锈钢 (TESS)
密封件: 分配头密封圈:三元乙丙橡胶、氟橡胶、
Simriz® 超高纯全氟醚橡胶、氟橡胶
塞口密封圈:聚烯烃、三元乙丙橡胶、
氟橡胶
运输塞密封圈:三元乙丙橡胶、氟橡胶

扭矩规格

2" 支墩: 20ft-lbs (27 N m)
BCS 56x4: 20ft-lbs (27 N m)
2" NPS (塑料桶): 20ft-lbs (27 N m)
2" NPS (钢桶): 15ft-lbs (20 N m)
运输塞 : 用手拧紧
注意:上面所列的扭矩规格是建议值,可能还需要根据DrumQuik 特定应用增减。
警告:压力、温度、化学品和工作环境可影响接头的性能。测试 CPC 产品是否适宜其应用环境属于客户责任。

Products

Filters

DQPUR120112

DQPUR120112

3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring

DQPUR120112203

DQPUR120112203

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and (PEEK®) Spring

DQPUR120112209

DQPUR120112209

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring

DQPUR120112210

DQPUR120112210

3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring

DQPUR120112211

DQPUR120112211

3/4 Flare Coupler with FFKM (Simriz®) O-Ring, FKM Vent Seal, and PTFE Encapsulated 316 Stainless Steel Spring

DQPUR202BUT

DQPUR202BUT

2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

DQPUR202BUT202

DQPUR202BUT202

2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)

DQPUR2BUT0985

DQPUR2BUT0985

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

DQPUR2BUT0985202

DQPUR2BUT0985202

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

DQPURDT0985

DQPURDT0985

Dip-tube 35.5" or 905mm long for 55gal/200L Drums

DQPURDT1070

DQPURDT1070

Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs

DQPURSP

DQPURSP

Polyethylene Shipping Plug with EPDM Seal

DQPURSP202

DQPURSP202

Polyethylene Shipping Plug with FKM (Viton®) O-Ring

DQPURSAMP202

DQPURSAMP202

Sample Kit with 1 DQPUR120112 (FKM (Viton®) and PEEK® ) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

DQPURSAMP209

DQPURSAMP209

Sample Kit with 1 DQPUR120112 (PPS and Simriz® Spring) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

Error Showing Content - please login as admin for details.