在线工具

产品规格 确定用于您特定项目的接头类型
CAD 下载 下载特定接头的 CAD 图纸,以直接用于您的设计软件
产品目录 技术参数表 使用我们的产品目录,查看完整的产品列表
产品目录 技术参数表
Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

Step One - Select a Chemical

Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

select

OR

select

OR

select

AHE431

copy to clipboard click to copy Copied to clipboard!

Elbow A-Barb Fitting, 1/8" HB x 1/8" HB, Black Nylon

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Material:
Nylon
Material Finish:
Black
Mounting Option:
Elbow
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Options:
Non-Valved
Body Type:
Fittings
Bag Qty:
100

Recently Viewed

AHE431

Elbow A-Barb Fitting, 1/8" HB x 1/8" HB, Black Nylon
Back to Top