材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

APC 系列

See APC 系列 Products

1/4〞流量 APC系列接头特点是有一个塑料指锁,活动件少,外形流畅,设计便于使用,外形精巧、流量高。专利的APC系列现已发展为包括带阀门和有罩指锁的接头。某些型号的接头设计更坚固耐用,提 高了耐用性,以加大APC的应用范围。 

产品资源和下载

特点 优点
塑料拇指锁 没有裸露的金属部件
拇指锁保护罩 防止意外断开

整体端头

泄漏少,装配时间短,安装快捷

兼容 可与大部分EFC系例接头配用

规格和 CV 值

操作条件 (流体传输)

压力: 真空至120 psi,8.3 bar
温度: -40°F至180°F(-40°C至82°C)

材料:

主要元件和阀: 聚甲醛
指锁: 聚甲醛
阀簧: 316不锈钢
外簧: 302不锈钢
O型圈: Buna-N 丁腈橡胶

其他

颜色: 天然白,浅灰色指锁
管道尺寸: 1/4"-3/8"内径,6.4mm-9.5 mm 内径

Cv值

Cv ~ 1.28 (18.44) 最大
Cv ~ 0.80 (11.53) 最大
Cv ~ 0.70 (10.09) 最大
Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
警告:压力、温度、化学品和工作环境可影响接头的 性能。测试CPC产品是否适宜应用条件属于客户 责任。

Products

/

Filters

No available filters

APC12004

APC12004

1/4 PTF Non-Valved Panel Mount Coupling Body

APC120M8

APC120M8

8mm PTF Non-Valved Panel Mount Coupling Body

APC16004

APC16004

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

APC16006

APC16006

3/8 Hose Barb Non-Valved Panel Mount Coupling Body

APC17004

APC17004

1/4 Hose Barb Non-Valved In-Line Coupling Body

APC17004SH

APC17004SH

1/4 Hose Barb In-Line Non-Valved Body with Shroud

APC17006

APC17006

3/8 Hose Barb In-Line Non-Valved Coupling Body

APC17006SH

APC17006SH

3/8 In-Line Hose Barb Coupling Body with Shroud

APCD12004

APCD12004

1/4 PTF Valved Panel Mount Coupling Body

APCD12006

APCD12006

3/8 PTF Valved Panel Mount Coupling Body

APCD120M8

APCD120M8

8mm PTF Valved Panel Mount Coupling Body

APCD13004SH

APCD13004SH

1/4 PTF Valved In-Line Coupling Body with Shroud

APCD13006SH

APCD13006SH

3/8 PTF Valved In-Line Coupling Body with Shroud

APCD16004

APCD16004

1/4 Hose Barb Valved Panel Mount Coupling Body

APCD16005

APCD16005

5/16 Hose Barb Valved Panel Mount Coupling Body

APCD16006

APCD16006

3/8 Hose Barb Valved Panel Mount Coupling Body

APC20004

APC20004

1/4 In-Line Compression Coupling Insert

APC20006

APC20006

3/8 In-Line Compression Coupling Insert

APC22004

APC22004

1/4 Hose Barb Non-Valved In-Line Coupling Insert

APC22006

APC22006

3/8 Hose Barb Non-Valved In-Line Coupling Insert

APC23004

APC23004

1/4 Hose Barb Non-Valved Elbow Coupling Insert

APC23006

APC23006

3/8 Hose Barb Non-Valved Elbow Coupling Insert

APC24004

APC24004

1/4 NPT Non-Valved Coupling Insert

APC24006

APC24006

3/8 NPT Non-Valved Coupling Insert

APCD20004

APCD20004

1/4 PTF Valved In-Line Coupling Insert

APCD20006

APCD20006

3/8 PTF Valved In-Line Coupling Insert

APCD200M8

APCD200M8

8mm PTF Valved In-Line Coupling Insert

APCD22004

APCD22004

1/4 Hose Barb Valved In-Line Coupling Insert

APCD22006

APCD22006

3/8 Hose Barb Valved In-Line Coupling Insert

APCD23004

APCD23004

1/4 Hose Barb Valved Elbow Coupling Insert

APCD23006

APCD23006

3/8 Hose Barb Valved Elbow Coupling Insert

1830300

1830300

Gasket, Panel Mount, Square Cut AS568-115 Buna (APC)