材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

Everis® BLQ2

See Everis® BLQ2 Products

Everis® BLQ2 快速断开接头提供超可靠的无滴漏连接和断开,保护宝贵的电子设备。Everis BLQ2 系列专为机架式液冷应用而设计,采用正在申请专利的阀门技术,可消除滴漏,并经受长期连接。

产品资源和下载

Features Benefits
Non-spill design Disconnect under pressure
Redundant sealing when connected Extra protection from contaminents and debris
Friction-free valve Valving system designed for extended periods in the connected state
Ruggedness Able to withstand long-term, repeated use
Axial engagement tolerance Valves designed to allow full flow even when not fully engaged

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 200 psi, 13.8 bar
Temperature: 0°F to 240°F (-17°C to 115°C)
Maximum Flow at Disconnect: 1.00 gal/min at 0-100 psi; 0.25 gal/min at 101-200 psi

Materials

Main housing components: Plated brass
Valves: High-performance polymer
Valve spring (wetted): Stainless steel
Seals: EPDM

Other

Color: Metallic
Thread Sizes: 1/4" SAE-4
Lubricants: Krytox® PFPE
Spillage: <0.015 cc per disconnect rated at 0 psi
<0.063 cc per disconnect rated at 200 psi
Inclusion: <0.04 cc per connect

Cv Value

Cv ~ 0.37 max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

BLQ2D3004

BLQ2D3004

1/8" Flow Everis BLQ2 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Body

BLQ2D4604

BLQ2D4604

1/8" Flow Everis BLQ2 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Insert