材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

Everis® BLQ6

See Everis® BLQ6 Products

Everis® BLQ6 quick disconnect couplings provide ultra-reliable, no-drip connections for thermal management to help protect valuable electronic systems. Designed specifically for blind mate liquid cooling applications, the Everis BLQ6 Series uses patent pending valve technology that eliminates drips and is specifically designed to withstand long-term connection. An optional accessory kit is available for panel mount connections.

产品资源和下载

FeaturesBenefits
Non-spill designDisconnect under pressure
Redundant sealsExtra protection from contaminants and debris when couplers are connected
Friction-free valveProvides reliability for extended periods of operation
Rugged anodized aluminumAble to withstand long-term, ongoing and repeated use
Axial engagement toleranceAllows full flow even when not fully engaged
Optional panel mount kitEnables either the body, insert or both to be panel mounted

规格和 CV 值

Operating Conditions (Fluid Transfer)

Flow Coefficient: Cv ~ 2.2
Pressure Range: Vacuum to 120 psi, 8.3 bar
Operating Temperature: 0°F to 240°F (-17°C to 115°C)
Storage/Shipping Temperature: -40°F to 240°F (-40°C to 115°C)

Materials

Material: Aluminum
Material Finish: Anodized
Seals: EPDM
Mounting Options: Thread
Valve: High-performance polymer
Valve spring : Stainless steel
Compliance: RoHS, REACH

Other

Spillage: 0.03 cc per disconnect rated at 0 psi; 0.03 cc per disconnect rated at 120 psi
Air Inclusion: 0.22 cc per connect
Axial Mis-alignment: 1 mm max.
See graphic below for the Panel Mount Kit (P/N BLQ6PMKIT).

Cv Value

Cv ~ 2.2 (Kv ~ 1.9)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).

Panel Mount Kit (P/N BLQ6PMKIT)

Panel MountKit
BLQ6 CadConnected
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

BLQ6D30006

BLQ6D30006

3/8" Flow Everis BLQ6 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Body

BLQ6D31008

BLQ6D31008

3/8" Flow Everis BLQ6 with 1/2" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body

BLQ6D46006

BLQ6D46006

3/8" Flow Everis BLQ6 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Insert

BLQ6D47008

BLQ6D47008

3/8" Flow Everis BLQ6 with 1/2" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert