材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

混合型接头系列

See 混合型接头系列 Products

新型的混合型接头消除了对多连接的需要,简化了远程工具和设备之间的用户接口。特点是采
用易于操作的扭锁,一个简单的动作即可将所有部分牢固地连接起来,技术人员可迅速更换需要电源、信号、空气或液体组合的模块化工具、输送管或手动件。混合连接器采用干式断开技术,目前对于液体和电子线路,设计师可以自信地指定一种连接器即可解决。流线型接口设计使设计工程师可根据要求调整产品。为了节省您宝贵的工程资源,请为您的特定应用选择现货供应的解决方案或定制型解决方案。

产品资源和下载

Features Benefits
Single connection point for pneumatic, fluid, data and power connections between a device and its tool/hand piece Increases safety and makes systems more user friendly
Non-spill shutoff valves with dry-break technology
Eliminate fluid drips upon disconnect and minimize air inclusion
Turnkey solution Reduces multiple components
Off-the-shelf assembly Minimizes engineering design and manufacturing effort
Custom options available Flexibility to add additional fluid connector or elect contacts.

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 45 psi, 3.1 bar
Temperature: 32°F to 120°F (0°C to 49°C)

Materials

Non-wetted coupler components: Glass-filled polypropylene
Wetted coupler components: Glass-filled polypropylene
Springs: Stainless steel
Electrical contacts: Gold-plated brass
O-rings: EPDM

Other

Color: Gray
Tubing: Fluid tubing: polyurethane (PU)
Umbilical tubing: PVC
Panel Terminations: Two 1/8" hose barbs on panel and four 20ga wires with 12" pigtail
Umbilical Terminations: 8’ (2.44M) umbilical with two 1/8" (3.2mm) ID PU tubing and four 20ga wires with 3" (76.2mm) pigtail
Number of fluid lines: 2

Electrical Specifications

Voltage: Up to 24VDC
Current: Up to 3 Amps
Wire gauge: 20AWG
Number of contacts: 4
Hybrid Connector

Products

Filters

HQC17002

HQC17002

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose

HQC42000

HQC42000

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount

HQC42001

HQC42001

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount