登录 或 注册 在线订购产品
您的购物车为空。
小计:$0
按以下类别浏览产品:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
Log in or register to download CAD drawings.
Have questions making the connection?
7 results | Show all results for Mating Parts
3mm Hose Barb Non-Valved Fitting Insert
1/8 Hose Barb Non-Valved Fitting Insert
1/16 Hose Barb Non-Valved Fitting Insert
13 results
3/8 NPT Valved Coupling Insert
1/8 Hose Barb Non-Valved Fitting Body
Tee Fitting, 1/8 HB X 1/8 HB X 1/8 HB, Natural Polypropylene
Straight Fitting, tapered 10-32 X 3/32 HB, Natural Polypropylene
Tentube Panel Mount Adapter and Nut
Straight Fitting, Tapered 10-32 x 1/8 HB, Natural PVDF
Elbow Fitting, 1/16 HB x 1/16 HB, Nautural PVDF
Tee Fitting, Tapered 10-32 x 3/32 HB x 3/32 HB, Natural PVDF
Tee Fitting, tapered 10-32 X 1/16 HB X 1/16 HB, Black Nylon
Luer Fitting, male slip luer X 1/8 HB, Purple Tint Polycarbonate
1/4 Hose Barb Non-Valved In-Line Coupling Body
Tee Fitting, 3/8 HB X 3/8 HB X 3/8 HB, Black Nylon
Luer Fitting, Panel Mount Female Luer x 3/32 HB, Natural PVDF