Everis UQDB04

See Everis UQDB04 Products

Developed according to the OCP standard for liquid cooling of servers, the CPC Everis® UQDB04 Series of quick disconnects (QDs) with 1/4″ flow provides ultra-reliable connections and dripless disconnections. Manufactured out of stainless steel, a material known for its high performance, the Everis UQDB04 dry break QD is inherently resistant to corrosion. These standard quick release couplings for panel-mounted integration feature CPC's patented valve design for high-flow capacity. They are built for long-term connected states of liquid cooling thermal management. CPC has production capacity and on-hand inventory to support high volume orders of the Everis UQD product series.

产品资源和下载

Features Benefits
Non-spill valve design Dry break. Disconnect under pressure with no spills
Redundant seals in circular state when connected Extra protection from leaks over an extended period of time
High flow capacity with low pressure drop Efficient, cost-effective cooling
Threaded terminations For rack and manifold mounting
Intel-inspired design Compliance with OCP standard for interoperability
Designed and manufactured for scale Supply chain assurance

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Operating Temperature Range: 36°F to 167°F (2°C to 75°C)
Shipping/Storage Temperature Range: -40°F to 167°F (-40°C to 75°C) 

Materials

Main housing components: 303 Stainless steel
Valves and thumb latch:  High-performance polymer
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM
Compliance: RoHS, REACH

Other

Color: Metallic  
Thread Size: SAE-8
Lubricants: Krytox® PFPE
Spillage: <0.025 cc per disconnect at 0 psi
<0.055 cc per disconnect rated at 120 psi

Cv Value

Cv  ~1.3 max (1.12 Kv)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: TERMINATION SIZE, Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

4509800

4509800

¼″ Flow Everis® UQD with SAE-8 Thread Valved In-Line Cooling Coupling Blindmate Socket, UQDB04

4509900

4509900

¼″ Flow Everis® UQDB04 Stainless Steel Valved In-Line Liquid Cooling Coupling Blindmate Plug, SAE-6